Publish your products
DISCAL® Air Separators (2 - 6" ANSI Flange, ASME/CRN) - NA Market
Caleffi

DISCAL® Air Separators (2 - 6" ANSI Flange, ASME/CRN) - NA Market

 Visit bim.caleffi.com to stay updated.

Specification
  • Air separator.

    Epoxy resin coated steel body.

    Stainless steel float guide pin and linkage.

    Stainless steel mesh internal element.

    ANSI 150 flange connections.

    1" NPT male bottom drain connection.

    ½" NPT male side drain connection.

    Complete with:

     Bottom drain valve (code NA39753)

    Side drain valve (code 538402 FD)

    Max working pressure: 150 psi

    Working temp range: 32˚ - 270˚F

    Air separation efficiency: up to 100% removal

    ASME and CRN registered.

    Codes with a prefix of "NA" indicate that the item is ASME tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors.

    Codes with the denotation of CRN indicate that the item is accepted and registered by the Canadian Registration Number (as defined by CSA B51 4.3). Vessels 12" and under are CRN registered. 

Technical specification
  • Unique ref.NA551A-flanged-2-6
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-01-08
  • Edition number2
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit