Publish your products
SATK50 - Compact recess mounted heat interface unit
SATK50 - Compact recess mounted heat interface unit
SATK50 - Compact recess mounted heat interface unit
    Caleffi

    SATK50 - Compact recess mounted heat interface unit

    Visit bim.caleffi.com to stay updated.
    Specification
    • Domestic residential energy consumption accounts for approximately one third of total energy consumption.
      The constant and progressive rise in energy costs has changed the reference scenario with the consequent development of normative acts and initiatives to support energy efficiency.
      The most important legislative provision on energy saving is certainly Directive 2002/91/EC concerning energy efficiency in building construction.
      Thereafter, Italian legislative decree 192/2005 as amended by legislative decree 311/2005 introduced the concept of energy certification of buildings.
      Consequently, the design of air conditioning systems has led to the gradual and constant reassessment of centralised systems for more rational use of conventional energy combined with the exploitation of alternative energy sources.
      SATK50-60 series heat interface units are devices that combine the benefits of a centralised system in terms of energy efficiency and ease of maintenance with the freedom of independent temperature control typical of a domestic boiler. The heat interface units are also fitted for metering of the tenant heat and water consumption. The production of domestic hot water occurs instantaneously in the immediate proximity of the place of use, dispensing with the need for frequently bulky storages and complex recirculation circuits. SATK50-60 series heat interface units are compact in size and can be recess mounted in communal spaces thereby avoiding the need to occupy space inside apartments.

    Technical specification
    • Unique ref.SATK50
    • Product familyHVAC
    • Product groupComponents for central heating systems
    • TypeObject (single object)
    • Date of publishing2020-05-29
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Exchanger
    • IFC classificationHeat Exchanger
    • UNSPSC nameHeat exchangers
    • UNSPSC code40101802
    • Uniclass 2015 CodePr_60_60_36_60
    • Uniclass 2015 DescriptionPassive heat exchangers
    • CSI MasterFormat 2014 Code23 57 00
    • CSI MasterFormat 2014 TitleHeat Exchangers for HVAC
    • OmniClass Number23-27 23 00
    • OmniClass TitleHeat Exchangers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit