Two-way zone valve with Presscon™ fitting
Spring return.
Normally closed actuator.
Auxiliary micro-switch.
Overall length: 5⅝"
Lay length: 3¾"
Max body pressure: 300 psi
Temp range: 32˚ - 240˚F
Suitable fluids:
water, 50% max glycol, 15 psi max steam
Power Supply: 24 VAC
Power Consumption: 5 W, 7 VA
Rating of auxiliary micro switch contacts:
0.0 A min, 0.4 A max 24 V (24 V only)
UL 873, cUL Listed and CE.
UL 1995 Sec. 18 air plenums and ducts.
US Patent 7,048,251.
Install the Z-one™ valves together with our ZVR relay and qualify for an industry exclusive five year warranty. Visit bim.caleffi.com to stay updated.