Set your location and language to prioritise localised information. Continue
California LightWorks SolarSystem 1100 UVB Premium Package

California LightWorks SolarSystem 1100 UVB Premium Package

The SolarSystem 1100 UVB (SS 1100UVB) combines our two most powerful commercial LED grow lights—the SolarSystem 1100 and the SolarSystem UVB—into one powerhouse package. Included in the package is one (1) SolarSystem 1100, two (2) SolarSystem UVBs, and a pair of special brackets to mount the SolarSystem UVBs to the SolarSystem 1100. This is a perfect setup for fans of the discontinued SolarStorm 880.

The SolarSystem 1100 UVB is ideal as one grow light system in a tent or with multiple units chained together in a larger application. During the last two weeks of flower before harvest, chain the UVBs together for power and connect them to a timer for maximum output.

Featuring an active thermal management system, this LED grow light system has a peak operating temperature of 107°F while consuming 0-800 watts. The SolarSystem 1100 UVB offers a 5’ x 5’ bloom coverage area. It is ideal for commercial crop production and contributes powerful light that maximizes photosynthesis while promoting a highly controlled environment.

This commercial indoor LED lighting system is durable and energy-efficient. It is UL- and CE-certified, while a digital programmable spectrum control helps optimize output. This UVB grow lights are dimmable on three channels from 0% to 100%. The maximum light wattage is 24 W, so you get large LED grow lights with minimal impact on energy consumption.

  • Advanced LED Grow Light System
  • Replaces a 1000-watt HPS with 40% Less Energy
  • Fully Programmable Spectrum Control*
  • Higher Yields and Better Quality
  • Perfect for Propagation, Veg, or Bloom
  • Never Needs Bulbs—Easy to Install
  • Perfect for Small- or Large-Scale Grows
  • *SolarSystem Controller Required (Sold Separately)

As Featured on Amazon.com

Specification
    • Advanced LED Grow Light System
    • Replaces a 1000-watt HPS with 40% Less Energy
    • Fully Programmable Spectrum Control*
    • Higher Yields and Better Quality
    • Perfect for Propagation, Veg, or Bloom
    • Never Needs Bulbs—Easy to Install
    • Perfect for Small- or Large-Scale Grows
    • *SolarSystem Controller Required (Sold Separately)
Technical specification
  • Unique ref.California-LightWorks-SolarSystem-1100-UVB-Premium-Package
  • Product familyLED Grow Light
  • Product groupSolarSysyem
  • TypeDocumentation (information only)
  • Date of publishing2019-02-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States