Set your location and language to prioritise localised information. Continue
California LightWorks SolarSystem 550 LED Grow Light Fixture

California LightWorks SolarSystem 550 LED Grow Light Fixture

The SolarSystem features the latest generation high-efficiency LEDs as well as the most versatile control system on the market. This commercial indoor LED lighting system is perfect for a single light in a tent or several hundred lights in a large commercial operation.

Overcoming the limitations of high-intensity discharge lighting systems, the SolarSystem 550 LED grow light system offers programmable spectrum control over multiple wavelengths. It operates at a frequency of 50-60 Hz and draws a maximum current of 3.3A @ 120 V, 1.65 A @ 240 V. Power consumption ranges from 0-400 W, which is exceptional compared to traditional UVB grow lights.

In fact, our full spectrum horticulture LED lights are some of the most durable, energy efficient commercial LED grow lights on the market. Plus, this grow light system provides uniform lighting over a maximum bloom coverage area of 4 x 4 feet, and a vegetative coverage zone of 6 x 6 feet. Single users and users of commercial grow lights can benefit from a broad-spectrum system that supports photosynthesis and robust plant growth.

These large indoor LED grow lights are designed to improve yield and visual conditions, making it easy for growers to assess their crops in any environment. The SolarSystem 550 offers growers the following benefits:

  • Advanced LED Grow Light System
  • Replaces a 600 watt HPS with 40% Less Energy
  • Fully Programmable Spectrum Control*
  • Higher Yields and Better Quallty
  • Perfect for Propagation, Veg or Bloom
  • Never Needs Bulbs- Easy to Install
  • Perfect for small or large scale grows

As Featured on Amazon.com

Specification
  • Key features include:
    • High power LEDs for best yields in bloom - 400 watt draw on full power
    • Fully programmable spectrum control - daily, weekly or over the seasons
    • Chain multiple lights together using a single controller
    • Automatic voltage recognition from 90 to 277 volts
    • Small foot print for minimum shadow effect in greenhouses
    • UL Approved
    • Water resistant
    • 5-year warranty

    Product Includes:
    • Solar System 550 LED fixture
    • Power cord
    • Communications cable

Technical specification
  • Unique ref.California-Lightworks-SolarSystem-550-LED-Grow-Light-Fixture
  • Product familyLED Grow Light
  • Product groupSolarSysyem
  • TypeDocumentation (information only)
  • Date of publishing2019-02-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States