Set your location and language to prioritise localised information. Continue
California LightWorks SolarSystem 550 Veg LED Light System

California LightWorks SolarSystem 550 Veg LED Light System

The SolarSystem 550 Veg has the same design as the standard 550, with heavier blue LED concentration for optimal vegetative growth. This LED grow light system features the latest generation high-efficiency LEDs, as well as the most versatile control system on the market. This system is perfect for a single light in a tent or several hundred lights in a large commercial operation.

A revolution in horticulture LED lights, the SolarSystem 550 Veg focuses light across the entire spectrum, driving photosynthesis, growth, and plant health. It can be programmed to suit specific requirements while consuming just 0–400 watts of power. A single grow light system covers a bloom area of 3 x 4 feet, and its vegetative coverage area is up to 6 x 8 feet.

This indoor LED grow lights fixture is compact yet highly efficient. It’s part of our expansive line of full-spectrum grow lights suited for personal growers and those who require high-quality commercial indoor LED lighting. The ability to control spectral output gives growers nearly unlimited flexibility in managing crop production and plant growth at any phase of a plant’s lifecycle.

With the SolarSystem 550 Veg, create the perfect growing environment in any setting, no matter how small or large. Traditional UVB grow lights don’t compare in terms of yield and efficiency. We’ve applied a research-driven approach to developing an LED grow light system that is more effective, efficient, and convenient.

As Featured on Amazon.com

Specification
  • Key features include:
    • High power LEDs for best yields in bloom - 400 watt draw on full power
    • Fully programmable spectrum control - daily, weekly or over the seasons
    • Chain multiple lights together using a single controller
    • Automatic voltage recognition from 90 to 277 volts
    • Small foot print for minimum shadow effect in greenhouses
    • UL Approved
    • Water resistant
    • 5-year warranty

    Product Includes:
    • Solar System 550 VEG LED fixture
    • Power cord
    • Communications cable

Technical specification
  • Unique ref.California-LightWorks-SolarSystem-550-Veg-LED-Light-System
  • Product familyLED Grow Light
  • Product groupSolarSysyem
  • TypeDocumentation (information only)
  • Date of publishing2019-02-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States