Set your location and language to prioritise localised information. Continue
California LightWorks SolarSystem Controller

California LightWorks SolarSystem Controller

The SolarSystem controller works only with the California LightWorks SolarSystem 1100, 550, and 275. It can control an unlimited number of lights from a single controller. It allows automated programming for spectrum control, 24-hour timer, and day/week/month calendar. Now it is possible to program an entire grow cycle automatically – varying the spectrum, the length of the day, transitions from veg to bloom, final finishing modes, sunrise/sunset – all in a low cost easy to program digital controller.

The SolarSystem Controller features programmable 0% to 99% spectrum control over three spectrum ranges – Blue, White and Red. You can use the controller in manual mode only to adjust the light spectrum or use the digital clock and calendar to run custom light recipes over a day, week, month or entire season. Programs can be saved for specific crops or strains. You can also use the view mode to work in natural white light and then switch back to high power reds and blues for accelerated growth.

Take control of your grow operation!

As Featured on Amazon.com

Specification
  • SolarSystem® Controller Features:


    • Touch screen digital controller

    • Manual or automatic programmable spectrum control

    • Automatic multi-voltage power supply

    • 24-hour clock with minute by minute programming

    • 0% – 99% three band spectrum control

    • Day/Week/Month/Season Calendar

    • Save multiple programs and routines

    • One touch view mode for natural white lighting

    • Battery power back-up

    • Green backlit screen will not disturb light depravation

    • Network an unlimited number of lights from a single controller

    • Uses RJ-11 data cables for secure networking

    • Micro USB port for downloading firmware updates

Technical specification
  • Unique ref.California-LightWorks-SolarSystem-Controller
  • Product familyController
  • Product groupSolarSysyem
  • TypeDocumentation (information only)
  • Date of publishing2019-02-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States