XVP F: DOOR ENTRY PANEL
CAME

XVP F: DOOR ENTRY PANEL

XVP is the touch screen video door entry panel with 7" display, ideal for large prestigious contexts with IP360 systems. Complemented by the 1.3 Mpx camera with wide view angle (130° horizontal and 95° vertical) and circular LED system to provide excellent illumination of the person and courtesy light functionality.

The video intercom entry panel with touch-screen monitor for IP360 system, recess-mounted. Monolithic entry panel in 5 mm thick tempered shatterproof glass, designed for recess mounting, with certified IK08 impact resistance. High brightness 7” anti-glare capacitive TFT touch monitor with Optical Bonding technology, 1024 x 600 pixels resolution. Customisable multilingual graphic interface. 

Video camera sensor with HD 1280x720 resolution and HDR technology, plus built-in microprocessor for digital signal processing. “Ultra-wide eye” wide-angle lens, aperture 130° horizontally and 95° vertically. Even illumination of the subject with 30 high-efficiency white LEDs and anti-glare diffuser. Equipped with RTSP protocol for 24/7 viewing of the camera video stream on CCTV systems. 

It allows access control via Bluetooth with App for smartphones or via RFID badge/tag thanks to the possibility of housing the MTMRFID access control module in the lower area (code 60020250), not supplied, or third party readers. Featuring a local 12V control for electric lock, auxiliary contact (1A, 30V max), inputs for door lock release button and for door status indication (programmable I/O), output for activation of outdoor cameras (programmable I/O). RJ45 port for network connection, PoE power supply (standard IEEE 802.3at POE+, 25.5W) or local 12-24V DC. 

Equipped with presence sensors to wake up the device from stand-by when someone approaches the entry panel and a brightness sensor to automatically adjust the monitor brightness according to the ambient brightness. On-board web server for configuring and updating firmware. Possibility of manually configuring different device parameters from the graphic interface. It ensures IP55 rating against water and dust.

KEY FEATURES

  • Full touch screen 7˝ monitor with Optical Bonding technology
  • Display brightness 800 Nits
  • 1.3 Mpx Camera
  • Tempered glass thickness 5 mm
  • IK08 shock protection rating
  • Water and dust protection IP55
Specification
  • DIMENSIONS

    • Overall Length: 15 mm
    • Overall Width: 153 mm
    • Overall Height: 406 mm
    • Gross Weight: 3.3 kg
    • Shipping Weight: 3.5 kg

    ELECTRICAL

    • Battery Supply: N
    • Voltage : IEEE 802.3at or 16-18VDC
    • Supply Phase: 1
    • Enclosure Rating: IP55
Technical specification
  • Unique ref.XVP-F
  • Collection setCAME Intercom
  • CollectionVideo Door Entry Panel
  • TypeObject (single object)
  • Date of publishing2021-07-15
  • Edition number1
  • Height (mm)406
  • Width (mm)153
  • Depth (mm)15
Related
  • Material mainGlass
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • UNSPSC nameIntercom systems
  • UNSPSC code43221525
  • Uniclass 2015 CodePr_75_75_27_42
  • Uniclass 2015 DescriptionIntercom entrance panels
  • OmniClass TitleAudio Visual Intercoms
  • OmniClass Number23-37 27 15 13

Region availability

Europe
United Kingdom
Ireland