Set your location and language to prioritise localised information. Continue
BT 402: FULL HEIGHT TURNSTILE
CAME

BT 402: FULL HEIGHT TURNSTILE

The BT 402 is a full height turnstile designed for locations requiring high level pedestrian security infrastructure. The unit is made from 304 grade satin stainless steel offering a premium finish, but also excellent durability and security.

The BT 402 is available in both single and double units, depending of the functionality requirements of the installation site. These full height turnstiles provide enhanced security due to their four-arm rotor system. The entire unit is covered with a roof as standard, but alternative materials are available as optional extras. The BT 402 unit is suitable for indoor and outdoor installations. Its design makes it suitable for the severe outdoor elements to which it may be exposed.

Key Features:

  • 304 grade satin finish stainless steel
  • Suitable for indoor and outdoor usage
  • Double unit with two passageways
  • Four arm passageway rotor system
  • Bi-Directional capabilities
  • Instructional access indicators
  • Emergency protocol passageway arms allow free access 
Specification
  • Dimension:

    BT 402-S:

    • Overall Length: 1225 mm
    • Overall Width: 1310 mm
    • Overall Height: 2240 mm
    • Passage Width: 510 mm

    BT 402-D:

    • Overall Length: 1225 mm
    • Overall Width: 1910 mm 
    • Overall Height: 2240 mm
    • Passage Width: 510 mm

    Electrical:

    • Voltage: 24v DC
    • IP Rating: IP56 (Opt. IP66)
Technical specification
  • Unique ref.BT-402-D
  • TypeObject (single object)
  • Date of publishing2021-11-04
  • Edition number1
  • Height (mm)2240
  • Width (mm)1310
  • Depth (mm)1225
Related
  • Material mainStainless steel
  • Material secondaryGalvanized steel
Classification
  • BIMobject CategoryDoors - Security
  • Uniclass 2015 CodePr_30_59_34_78
  • Uniclass 2015 DescriptionStainless steel full height turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

Europe
Ireland
United Kingdom