Set your location and language to prioritise localised information. Continue
BTX 300 N1: FULL HEIGHT TURNSTILE
CAME

BTX 300 N1: FULL HEIGHT TURNSTILE

The BTX 300 N1 is a full height turnstile designed for locations requiring high level pedestrian security infrastructure. The unit is made from 304 grade satin stainless steel offering a premium finish, but also excellent durability and security.

The BTX 300 N1 S is a single unit providing one passageway where pedestrian traffic is not too frequent. These full height turnstiles provide spacious passageways for pedestrians due to their three-arm rotor system. The BTX 300 N 1 is suitable for indoor and outdoor installations. Its design makes it suitable for the severe outdoor elements to which it may be exposed.

The BTX 300 N1 is available as a single or double unit to provide versatility for any installation requirements. The BTX 300 N1 D is the double unit within the range, providing two passage ways for locations with more consistent pedestrian traffic. Both BTX 300 N1 models offer bi-directional travel providing a vast amount of flexibility. 

Key Features:

  • 304 grade satin finish stainless steel
  • Suitable for indoor and outdoor usage
  • Single unit with one passageway
  • Three-arm passageway rotor system
  • Bi-Directional capabilities
  • Flow rate: Max. 60/min (manual) / Max. 48/min (motorised)
  • Instructional access indicators
  • Emergency protocol passageway arms allow free access 
  • Options: counter, audio-messaging system, base plate, coin slot, seat limiter for stadium solutions, motor driven, canopy, building illumination.
Specification
  • Dimension:

    BTX 300 N1 S:

    • Overall Length: 1310 mm
    • Overall Width: 1490 mm 
    • Overall Height: 2215 mm
    • Passage Width: 620-636 mm

    BTX 300 N1 D:

    • Overall Length: 1304 mm
    • Overall Width: 2220 mm
    • Overall Height: 2215mm
    • Passage Width: 636 mm

    Electrical:

    • Voltage: 24v DC
    • IP Rating: IP56 (Opt. IP66)
Technical specification
  • Unique ref.BTX-300-N1-D
  • TypeObject (single object)
  • Date of publishing2021-11-04
  • Edition number1
  • Height (mm)2215
  • Width (mm)1240
  • Depth (mm)1310
Related
  • Material mainStainless steel
  • Weight Net (Kg)200
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationFlow Controller
  • Uniclass 2015 CodePr_30_59_34_78
  • Uniclass 2015 DescriptionStainless steel full height turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

Europe
Ireland
United Kingdom