We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Canon LX-MU700 DLP Projector

Unique ref.: canon-lx-mu700
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 19.8
Height (inches): 8.7
Depth (inches): 20.8
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (6)

ITEM CODE: 0905C002

The LX-MU700 Projector brings high brightness images, efficiency and reliability to large venues in business, higher education, houses of worship and more. This model utilizes a dual lamp system to achieve a high brightness of 7500 Lumens*1, while also enhancing reliability by helping to minimize projector downtime – which is a key factor for units installed in areas that may be challenging to access. Digital Light Processing (DLP) technology, combined with WUXGA (1920 x 1200) high resolution and a high contrast ratio of up to 2100:1, helps ensure accurate color reproduction over a large projection area.

Installation Convenience

Installation is highly flexible as the LX-MU700 is compatible with seven different lenses, ranging from Ultra Wide Zoom to Ultra Long Zoom, allowing this model to be installed virtually anywhere. All lenses can be quickly installed and then removed with the simple push of a release button. For enhanced installation flexibility, the LX-MU700 also offers motorized lens shift which makes it possible to adjust the vertical and horizontal positioning of the projected image, as well as motorized zoom and focus all of which can all be easily adjusted using the included remote control. Additionally, the projector's lens memory function can be used to store up to 10 different presets with each preset storing multiple settings including lens shift, zoom and focal length.

Enhance Content (Color or Brightness)

Two interchangeable color wheels are included with the projector allowing users to optimize the content being displayed. One color wheel prioritizes brightness to achieve the full 7500 lumens*1+ that is possible with both lamps on simultaneously. This brightness priority wheel makes charts, graphs and text appear sharp, clear and bright. The second color wheel prioritizes color accuracy for rich colors with great balance of mid-tones, making it ideal for projecting highly detailed design plans in a corporate boardroom or displaying full-color artwork in an advertising presentation.

Versatile Connectivity

Connections are comprehensive including HDMI, DVI, 5BNC, DisplayPort, RJ-45 and more, as well as a built-in HDBaseT™ receiver for transmitting video, audio and control over one single Ethernet cable. For even more control, the LX-MU700 is compatible with Crestron, AMX, Extron devices as well as PJLink™.

Simplified Maintenance and Peace of Mind

Smartly-designed, the LX-MU700 allows users to easily replace the air filters and lamps without the need to uninstall the projector from most ceiling mounted positions. The LX-MU700 is backed by the Canon 3-Year Projector and Lamp Limited Warranty (120 day lamp coverage), and the company's award-winning Professional Service & Support which includes a 3-Year Advanced Warranty Service Exchange Program*2 and a Service Loaner Program*2.

*When using Dual Lamps, Standard Zoom Lens LX-IL03ST, 6 Segment-BRT color wheel and Lamp Mode is Normal.

Imaging Device - DLP x1
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 7500 Lumens (Dual Lamp, Lamp Mode: Normal)*2*3
Uniformity - 85%*2
Contrast Ratio - 2100:1*2
Digital Keystone (Vertical) - V±40°


Material main: Metal
Material secondary: Plastic
Designed in: Japan
Manufactured in: China
Weight Net (Lbs): 45.2

BIMobject Category: Electronics - Visual Electronics
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 50%, H: ±6.7% ; V: 0 - 50%, H: ±10% ; V: 0 %, H: 0%
Lumens per Lamp 7500
Throw Ratio 0.75 - 0.93:1 ; .76:1 ; 1.07 - 1.61:1 ; 1.25 - 1.79:1 ; 1.73 - 2.27:1 ; 2.22 - 3.67:1 ; 3.58 - 5.38:1 ; 5.31 - 8.26:1
Zoom Ratio 1.25x ; Fixed (0%) ; 1.5x ; 1.3x ; 1.41x ; 1.65x ; 1.55x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2100:1*2
Depth 20.8 mm
Height 8.7 in
InfoComm Approved Parameters False
Mounting Type Front Table, Rear Table, Front Ceiling, Rear Ceiling, Upward and Downward
Projector Material Plastic
Resolution 1920 x 1200 (WUXGA)
Width 45.2 mm

All BIM objects are real products from real manufacturers confirmed and approved