We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX6010 D Pro AV LCOS Projector

Unique ref.: canon-realis-wux6010d
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 14.96
Height (inches): 6.69
Depth (inches): 16.92
Date of publishing: 2017-05-26
Edition number: 1
Type: Object (single object)
Download (4)

ITEM CODE: 0867C009

The new REALiS WUX6010 projector offers a robust combination of In addition to delivering 6000-lumens and WUXGA (1920 x 1200) high-resolution, the Canon REALiS WUX6010 projector offers a DICOM Simulation Mode for the display of monochrome digital X-rays, CAT scans, and MRI's with accurate color and precise detail. This special mode simulates the results of devices compliant with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard. For added flexibility, within this mode users can select from either blue or clear base and can further adjust the color temperature according to their individual preferences. The REALiS WUX6010 D integrates Canon's unique LCOS (Liquid Crystal on Silicon) display technology with five different interchangeable Genuine Canon projection lenses to match a variety of screen sizes and display environments. A choice of multiple image-mode settings and adjustments, a powered horizontal and vertical lens-shift feature for installation convenience, a simplified maintenance design, advanced Professional Calibration settings (including Edge Blending), extensive connectivity (including HDBaseT,HDMI, DVI-I, and RJ-45 ports), and compatibility with PJLink and Crestron and AMX systems all combine in the Canon REALiS WUX6010 D Installation LCOS Projector to deliver a bright, versatile display solution.

These capabilities combine to make the REALiS WUX6010 D Pro AV Installation LCOS Projector an ideal solution for those in the medical education and training fields, or other specialized applications like black and white photography where an expanded range of gamma adjustment is required. 

Imaging Device - 0.71" LCOS Reflective LCD panel x3
Aspect Ratio - 6:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 6000 Lumens (Normal) / 4660 Lumens (Power Saver) *1*3
Contrast - 2000:1 *1*4
Digital Keystone (Vertical) - V±20, H±20° *1
Uniformity - 88% *1
Zoom - Powered
Focus - Powered
Lens Shift - Motorized

Image Adjustments

Image Mode - Standard / Presentation / Dynamic / Video / Cinema / Photo / sRGB / Vivid Photo / DICOM SIM / User 1 / User 2 / User 3 / User 4 / User 5
Color Adjustment - Color Level, Color Balance, Color Temperature, Gain (R,G,B), Offset (R,G,B)
Wall Color Correction - Normal / Greenboard / Adjust (custom)
Mounting - 360° projection
Tilt Angle - Bottom Front Feet: 2 places (Max. angles: 6° elevation)

Input Signals

Scanning Frequency - H: 27  ~ 75 kHz, V: 24 ~ 60Hz
Analog PC Input - WUXGA / UXGA / WSXGA+ / SXGA+ / WXGA+ / FWXGA / WXGA / SXGA / XGA / SVGA / VGA
Digital PC Input - WUXGA / UXGA / WSXGA+ / SXGA+ / WXGA+ / FWXGA / WXGA / SXGA / XGA / SVGA / VGA
Component Video Input - 1080p / 1080i / 720p / 576p / 576i / 480p / 480i
Digital Video Input - 1080p / 1080i / 720p / 576p / 480p
Dot Clock - 162MHz or less

Terminals

DVI-I - Digital PC/Analog PC Input
HDMI - Digital PC/Digital Video Input (supports deep color)
Mini Dsub 15 - Analog PC/Component Video Input
Mini Jack x3 - Audio Input x2, Audio Output x1
Mini Jack x1 - Connecting Wired Remote
Dsub9 - RS-232C Connection
USB type A - USB Connection
RJ-45 - Network Connection (1000BASE-T / 100BASE-TX / 10BASE-T)
RJ-45 (HDBaseT) - HDBaseT Input (Image, Audio, Control Signal and Network)

Remote Control

Wireless Remote - Wireless Infrared (supplied) or Wired (optional)

Built-In Sound

Internal Amplifier - 5W, Mono

Lamp

Type - 340-NSHA lamp
Life - 3000 Hours Full Power / 4000 Hours Power Saver
Power - 340/264 W

Ratings

Fan Noise - 40dB (Full Power) / 36dB (Power Saver) *3
Power Consumption - 465W/370 W *3
Standby Power - 2.0 ~ 0.3W *6
Heat Dissipation - Up to 1,587 BTU/h
Power Voltage - AC 100 ~ 240V, 50/60 Hz
Operating Temperature - 32°F - 104°F (0°C -40°C) (20% RH -85%RH)
Storage Temperature - -22°F - 140°F (-30°C - 60°C)
Dimensions (W x H x D) - W: 14.96”(380 mm), H: 6.69”(170mm), D: 16.92”(430 mm) (including protrusion)
Weight - 18.73 lbs.
Projector Warranty - 3 Years parts and labor
Lamp Warranty - 120 Days
 
Notes
 
*1: When using the optional projection lens RS-IL01ST (projection lens sold separately)
*2: Calculated value for 100” image
*3: When the lamp mode is in full power mode/Power Saver mode; value for Power Saver mode is a calculated value thus cannot be guaranteed as specifications
*4: When the Lamp Control function is ON
*5: When the Network Function is ON but Eco Mode OFF
*6: Varies depending on the combination of the HDBaseT and network settings


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 18.73

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V±5%, H:±2% ; V: -15 - 55%, H: ±10%
Lumens 6000
Throw Ratio .80:1 ; 1.00 - 1.50:1 ; 1.49 - 2.24:1 ; 2.19 - 3.74:1 ; 3.55 - 6.94:1
Zoom Ratio Fixed (0%) ; 1.5x ; 1.7x ; 1.95x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1 *1 *4
Depth 16.92
Height 6.69
Mounting Type 360° projection (Vertical)
Projection Type 0.71" LCOS Reflective LCD panel x3
Projector Material Plastic
Resolution 1920 x 1200 (WUXGA)
Width 14.96

All BIM objects are real products from real manufacturers confirmed and approved