We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX6500 D Pro AV LCOS Projector

Unique ref.: canon-realis-wux6500-d-pro
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 14.96
Height (inches): 6.69
Depth (inches): 16.92
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (8)

ITEM CODE: 1876C002

An ideal choice for medical education and training, the REALiS WUX6500 D Pro AV LCOS Projector unites high resolution and brightness to create large, attention-grabbing displays with sharp, rich detail, deep contrast and outstanding color. It’s compatible with a wide range of Genuine Canon REALiS interchangeable lenses and features a DICOM Simulation Mode to display medical images such as X-rays for non-diagnostic purposes.

DICOM Simulation Mode

For lectures, academic meetings and conferences, the DICOM Simulation Mode* 1 facilitates examination of medical images for non-diagnostic purposes. Specialized adjustments in gradation and luminance provide the clarity required to see subtle detail in grayscale images such as X-rays for skilled observations and analysis. Both blue base and clear base mode standards are selectable.

Exceptional Image Quality

Offering a native, highly detailed WUXGA (1920 x 1200) resolution image, the WUX6500 D produces bold widescreen images. Genuine Canon optics combined with Canon’s advanced LCOS technology with AISYS-enhancement provide a high brightness of 6500 lumens, a 2000:1 contrast ratio* 2 and excellent color reproduction. With LCOS technology the space between pixels is relatively small for a smooth, realistic film-like quality so details are sharp and motion is natural.

Installation Convenience

The WUX6500 D provides great versatility for installation. The motorized lens shift makes image adjustment easy, offering a wide range of vertical and horizontal lens shift*3, while advanced 4-point Keystone Correction allows independent corner adjustment for optimized performance. The projector can be configured with five optional Genuine Canon interchangeable lenses to help achieve the best high-resolution picture across a range of throw distances. Built-in edge blending also makes it possible to create impressive displays by joining multiple images from different projectors seamlessly.

Versatile Connectivity and Network Management

Connectivity is simple and versatile with comprehensive inputs covering multiple industry standard interfaces. As well as connecting video and sound via HDMI, DVI-I and audio inputs, the WUX6500 D is equipped with a built-in HDBaseT™ receiver so uncompressed HD video, audio and control signals can be transmitted over a single network cable, over a distance of up to 100 meters. There are inputs for RS-232 control as well as RJ-45. A USB type A input makes installing firmware updates simple. The WUX6500 D is also compatible with network management systems including PJLink™, Extron, Crestron RoomView and AMX Device Discovery, allowing integration with existing systems to provide additional control and monitoring.

Peace of Mind

To provide additional piece of mind, the WUX6500 D is backed by Canon's award-winning Professional Service & Support, which includes Canon’s Lamp Based Projector and Lamp Limited Warranty (120 days lamp coverage) as well as an Advanced Warranty Exchange Service Program and a Service Loaner Program.

* When the Lamp Control is ON.
** The maximum upward shift and the maximum horizontal shift cannot be used simultaneously.

Imaging Device - 0.71” LCOS panel x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 6500 Lumens (Normal) / 5270 Lumens (Power Saver) ◊1◊2
Contrast - 2000:1 ◊1◊3
Digital Keystone - V±20, H±20° ◊1
Uniformity - 88% ◊1
Zoom - Powered
Focus - Powered
Lens Shift - Motorized


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 18.73

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V±5%, H:±2% ; V: -15 - 55%, H: ±10%
Lumens 6500
Throw Ratio .80:1 ; 1.00 - 1.50:1 ; 1.49 - 2.24:1 ; 2.19 - 3.74:1 ; 3.55 - 6.94:1
Zoom Ratio Fixed (0%) ; 1.5x ; 1.7x ; 1.95x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1 *1,*3
Depth 16.92
Height 6.69
Mounting Type 360° Projection (Vertical)
Projection Type 0.71” LCOS Reflective Panels x3
Projector Material Plastic
Resolution n 1920 x 1200 (WUXGA)
Width 14.96

All BIM objects are real products from real manufacturers confirmed and approved