We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX450ST D Pro AV Short Throw LCOS Projector

Unique ref.: canon-wux450st
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 13.26
Height (inches): 5.35
Depth (inches): 16.33
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (8)

ITEM CODE: 1204C008

Ideal for medical education and training, the REALiS WUX450ST D Pro AV Short Throw Compact Installation Projector combines native WUXGA resolution (1920 x 1200), 4500 lumens of brightness, and Canon's LCOS technology with AISYS-enhancement to project bright, highly-detailed/contrasted and color accurate images - all in a compact size (only 13.9 lbs.). The REALiS WUX450ST D's short throw ratio of 0.56:1 and 0-75% vertical lens shift help provide exceptional installation flexibility, as does the models HDBaseT™ receiver which allows uncompressed HD video, audio and control signals to be transmitted over one single LAN cable up to a maximum distance of 328ft (100m).

DICOM Simulation Mode

The WUX450ST D offers a DICOM Simulation Mode (Blue Base and Clear Base color temperature settings) that can reproduce medical images such as X-rays, CAT scans and MRIs for non-diagnostic purposes. By optimizing the gradation and luminance of grayscale images, subtle details and variations can be clearly identified for valuable learning opportunities. For added flexibility, it also provides a Picture by Picture mode to accommodate a variety of teaching styles. In Picture by Picture mode, one input can be set to show in DICOM Simulation Mode while the other is in a different mode allowing for a variety of display options.

Exceptional Image Quality

The WUX450ST D delivers exceptional image quality thanks to its WUXGA (1920 x 1200) high-resolution and a combination of core advanced optical and image processing technologies including a Genuine Canon Lens, Canon's LCOS Technology with AISYS-enhancement, and an advanced Color Management system.  

Flexible Installation

In addition to the projectors small form factor (13.9 lbs.), 0.56:1 short throw ratio, impressive 0-75% vertical lens shift, and HDBaseT™ compatibility, the WUX450ST D features a variety of other advanced optional settings to further maximize installation versatility including 4-Point Keystone Correction which allows the corners of the image to be independently adjusted to help ensure optimal image reproduction, and Built-in Edge Blending which enables the projection of one seamless, large image from multiple projectors without the need of special software.

Versatile Connectivity and Network Management

The REALiS WUX450ST D offers multiple industry-standard interfaces including HDMI®, DVI-I, USB, RS-232C, and an RJ-45 network port which supports gigabit data transfer speeds. In addition, it also supports WiFi which can be used to enhance the WUX450ST D's Network Multi Projection (NMPJ) functionality which allows a projector(s) to receive display information from a PC(s) through a network. 

This model is a Crestron Connected device, compatible with AMX Device Discovery, and also supports PJLink™ which makes it possible to control and monitor the projector over the network - a feature well suited for observing lamp hours, usage and more.

Peace of Mind

The REALiS WUX450ST D is backed by the Canon Three-Year Projector and Lamp Limited Warranty (120-day lamp coverage), and the Company's award-winning Professional Service & Support, which includes both a Three-Year Advanced Warranty Service Exchange Program and a Service Loaner Program.

Imaging Device - Reflective LCOS Panel, x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 4500lm / 3460lm *2
Uniformity - 80%
Contrast Ratio - 2000:1
Digital Keystone - V: ±12°, H: ±12°


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 13.88

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 75%, H: ±10%
Lumens 4500
Throw Ratio .56:1
Zoom Ratio Fixed (0%)

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1
Depth 16.33
Frame Color n Normal, Green Board, Adjust
Height 5.35
Mounting Type Upward, Downward, Table, Ceiling
Projection Type Reflective LCOS Panel, x3
Projector Material Plastic
Resolution 1920 x 1200 (WUXGA)
Travel Distance 0.56:1 *2
Width 13.26

All BIM objects are real products from real manufacturers confirmed and approved