We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX450ST Pro AV Short Throw LCOS Projector

Unique ref.: canon-wux450st-pro
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 13.26
Height (inches): 5.35
Depth (inches): 16.33
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (8)

ITEM CODE: 1204C002

The REALiS WUX450ST Pro AV Short Throw LCOS Projector combines native WUXGA resolution (1920 x 1200), 4500 lumens of brightness, and Canon's LCOS technology with AISYS-enhancement to project bright, highly-detailed/contrasted and color accurate images - all in a compact size (only 13.9 lbs.). The REALiS WUX450ST's short throw ratio of 0.56:1 and 0–75% vertical lens shift help provide exceptional installation flexibility, as does the models HDBaseT™ receiver which allows uncompressed HD video, audio and control signals to be transmitted over one single LAN cable up to a maximum distance of 328ft (100m). The REALiS WUX450ST's impressive combination of features allow it to stand apart from most other short throw projectors on the market today - and makes it ideal for a wide range of markets and applications including higher education, museums and galleries, corporate, simulation and training, and digital signage.

Imaging Device - Reflective LCOS Panel, x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 4500lm / 3460lm *2
Uniformity - 80%
Contrast Ratio - 2000:1
Digital Keystone - V: ±12°, H: ±12°


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 13.88

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 75%, H: ±10%
Lumens 4500
Throw Ratio .56:1
Zoom Ratio Fixed (0%)

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1 (Presentation Mode, Iris On)
Depth 16.33
Frame Color Normal, Green Board, Adjust
Height 5.35
Mounting Type Upward, Downward, Table, Ceiling
Projection Type 0.71" LCOS Reflective LCD Panels x3
Projector Material Plastic
Resolution 1920 x 1200 (WUXGA)
Travel Distance 0.56:1
Width 13.26

All BIM objects are real products from real manufacturers confirmed and approved