We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX500 Pro AV LCOS Projector

Unique ref.: canon-wux500
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 13.2
Height (inches): 5.3
Depth (inches): 14.5
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (7)

ITEM CODE: 0071C002

The REALiS WUX500 Pro AV Compact Installation LCOS Projector delivers high performance WUXGA (1920 x 1200) resolution with 5000 lumens of brightness and up to a 2000:1 contrast ratio. These features combined with an advanced Genuine Canon projection lens and Canon's proprietary LCOS technology with AISYS-enhancement helps to produce crisp, bright images with exceptional color reproduction. The advanced optical system on the WUX5000 allows the projector to virtually maintain a constant level of brightness throughout its 1.8x zoom range – a unique feature that provides both flexible projector placement and value by eliminating the need to over-specify a higher lumen projector for longer throw applications. The WUX500 is HDBaseT compatible and is equipped with many leading industry interfaces including HDMI, DVI-I, USB, RJ-45, and RS-232C. Built-in network management is possible via PJLink, and compatibility with Crestron & AMX systems ensure the REALiS WUX500 will seamlessly integrate into virtually any system infrastructure. Other key functions include 4-Point Keystone Correction, built-in Edge Blending, PC-Free Multi Projection (JPEG only), significant Vertical Lens Shift (0-60%), Picture by Picture, Network Multi Projection (NMPJ) over WiFi, PC-Free Presentations, and other features enabling installation versatility, advanced image adjustments and professional calibration settings. Users will also enjoy greater installation flexibility thanks to its compact size and weight (13 lbs.) and variety of mounting options. A 12,000 hour life filter simplifies maintenance, and low power consumption makes the Canon REALiS WUX500 the perfect partner for a range of markets including corporate, higher education, museums, simulation, training, houses of worship, digital signage, and other professional markets.

Imaging Device - 0.71" LCOS Reflective LCD panel x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 5000 Lumens (Normal) / 3800 Lumens (Power Saver)
Contrast Ratio - 2000:1
Digital Keystone - V±20°, H±20°
Uniformity - 90%
Zoom Ratio - 1.8x
Electronic Zoom - 12x Maximum
Focus - Manual
Lens Shift - Manual V: 0% -60%, H: ±10%
Throw Ratio - 1.39 - 2.51:1


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: China
Weight Net (Lbs): 13

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 60%, H: ±10%
Lumens 5000
Throw Ratio 1.39 -2.51:1
Zoom Ratio 1.39 -2.51:1

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1
Depth 14.5
Height 5.3
Mounting Type Ceiling, Upward, Downward, Table
Projection Type 0.71" LCOS Reflective LCD panel x3
Projector Material Plastic
Resolution WUXGA (1920 x 1200)
Width 13.2

Canon USA

Properties

Name Value
Projection Technology 3 LCOS Panels
Brightness 5000 Lumens
Lens Shift Type Manual V: 0% -60%, H: +-10%

All BIM objects are real products from real manufacturers confirmed and approved