We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX6010 Pro AV LCOS Projector

Unique ref.: canon-wux6010-pro
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 14.96
Height (inches): 6.69
Depth (inches): 16.92
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)
Download (9)

ITEM CODE: 0867C002

The new REALiS WUX6010 projector offers a robust combination of 6000 Lumens of high brightness, WUXGA (1920 x 1200) high resolution, and Canon's unique LCOS display technology to set this model apart. The REALiS WUX6010 Pro AV Installation LCOS Projector delivers intricately detailed, color-accurate still or motion images with a contrast ratio of up to 2000:1.This model is compatible with all current interchangeable Genuine Canon projector lenses to suit a variety of screen sizes ranging from close rear-projection to long-throw display environments.

Representation of colors can be critical in many applications. The REALiS WUX6010 incorporates an advanced image processor that facilitates a wide variety of color and image adjustment options to help ensure that color reproduction is highly accurate. Powered horizontal and vertical lens-shift and independent four-corner keystone functions aid in making the REALiS WUX6010 convenient to install. Advanced Professional Calibration settings, including built-in edge blending and a vertical projection function, further expand the REALiS WUX6010's ability to support a variety of installation settings. The REALiS WUX6010 offers extensive connectivity options which include HDBaseT, HDMI, DVI-I, and a RJ-45 port. Compatibility with PJLink, and Crestron and AMX systems is built in for remote monitoring and control. A long life short-arc lamp, as well as a simplified overall maintenance design, adds to the ease of use.

All of these features allow the Canon REALiS WUX6010 Installation LCOS Projector to deliver a bright, color accurate, versatile display solution - making it ideal for a variety of environments and applications such as educational institutions, large conference rooms and boardrooms, medical schools, houses of worship, museums and galleries, digital signage, simulation and training, CAD (computer-aided design) labs, command control centers, entertainment facilities and more.  

Imaging Device - 0.71" LCOS Reflective LCD panel x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 6000 Lumens (Normal) / 4660 Lumens (Power Saver) *1*3
Contrast - 2000:1 *1*4
Digital Keystone (Vertical) - V±20, H±20° *1
Uniformity - 88% *1
Zoom - Powered
Focus - Powered
Lens Shift - Motorized


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 18.73

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V±5%, H:±2% ; V: -15 - 55%, H: ±10%
Lumens 6000
Throw Ratio .80:1 ; 1.00 - 1.50:1 ; 1.49 - 2.24:1 ; 2.19 - 3.74:1 ; 3.55 - 6.94:1
Zoom Ratio Fixed (0%) ; 1.5x ; 1.7x ; 1.95x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1
Mounting Type 360° Projection
Projection Type 0.71” LCOS Refl ective Panels x3
Projector Material Plastic
Resolution 1920 x 1200 (WUXGA)
Width 14.96

All BIM objects are real products from real manufacturers confirmed and approved