Publish your products
CAPATECT ECO LINE
CAPATECT ECO LINE

    CAPATECT ECO LINE

    ECO LINE system uses wood fiber insulation board. This system contributes to sound insulation, with excellent behavior in terms of thermal phase shift and attenuation. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect WF Fassadendämmplatte Exterior Compact 1.8 or Capatect WF Fassadendämmplatte Exterior Compact 1.4 Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 133 LEICHT Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Specification
    • Properties: - Insulation material: Wood fiber (WF) - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): B-s2-d0 - Reflection index (IR) min.: 20 - Color stability according to technical sheet BFS No. 26: Class A - Group 1 - Resistance to mechanical stess: Medium - Resistance in environments with frost / thaw stresses: Low - Resistance in marine environments: Medium - Resistance in polluted environments: High ETA certificates: - 11-0329 (Compact) - 11-0328 (Solid) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect WF Fassadendämmplatte Exterior Compact 1.8 or Capatect WF Fassadendämmplatte Exterior Compact 1.4 Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 133 LEICHT Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Technical specification
    • Unique ref.CAPAROL-ETICS-ECO-LINE
    • Product familyInsulation
    • Product groupETICS
    • TypeObject (single object)
    • Date of publishing2018-10-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryPlaster
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • OmniClass Number23-13 25 19 15
    • OmniClass TitleThermal Insulation Coatings

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit