We are using cookies to provide our services

By using our services you agree to our use of cookies

Droplets

Unique ref.: Droplets_184
Brand: Capdell
Product family: Furniture
Product group: Bench
Width (mm): 950
Height (mm): 420
Depth (mm): 800
Date of publishing: 2019-03-01
Edition number: 1
Type: Object (single object)
Download (12)
The design came from observations of how surface tension, forms drops of water on flat surfaces.
“We ended up with eight different shapes that all can be combined with each other, in any configuration. The result is a friendly looking design of upholstered ottomans/stools/benches, that can co-exist in any kind of architecture, because the organic shapes are in fact inspired by nature itself.”- Claesson Koivisto Rune.
Inspired of how surface tension, forms drops of water on flat surfaces.

8 upholstered ottomans/stools/benches, The organic shapes can be used in multiples spaces, as they look different when turned around.


Material main: Upholstery
Material secondary: Steel
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L455
Uniclass 1.4 Description: Waiting area seating
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12
Uniclass 2015 Description: Chairs, seats and benches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 19
CSI MasterFormat 2014 Title: Upholstered Seating
OmniClass Number: 23-21 25 19 11 13
OmniClass Title: Benches
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • Algeria
  • Morocco
  • South Africa
  • Tunisia
  • Western Sahara
Asia
  • Azerbaijan
  • China
  • Georgia
  • India
  • Japan
  • Philippines
  • South Korea
  • Taiwan
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Egypt
  • Iran
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Upholestered ; metal ; playwood
Color custom
Intended Function Waiting area
Leg Material steel

All BIM objects are real products from real manufacturers confirmed and approved