Publish your products
Direct Drive Inline Fan, SIDD Series

Direct Drive Inline Fan, SIDD Series

4.6 out of 5 stars4.6(9 reviews)
  • Air Volume: 125 - 2924 cfm
  • Maximum SP: 2.25" wg. @ standard air density

    FEATURES & BENEFITS
  • Two full size access doors provide easy access to the wheel and motor
  • Wheels are backward inclined, non-overloading
  • Speed Control allows for field adjustment and system balancing
  • Thermal overload protection (single phase)
  • Aluminum wheels
  • Housing is galvanized steel construction
  • Disconnect Switch Standard
  • Side discharge option as standard - simply re-locate the side panel to the discharge

    OPTIONS
  • Floor Vibration Isolators
  • Ceiling Vibration Isolators
  • Back Draft Dampers
  • Motorized Back Draft Dampers

    CERTIFICATIONS
    CaptiveAire certifies that Models SIDD080A thru SIDD165A are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and 311 and comply with the requirements of the AMCA Certified Rating Program.

    Models SIDD080A thru SIDD165A have been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

    Models SIDD080A thru SIDD165A are ETL Listed under report number 3100959CRT and comply with UL705 and CSA C22.2, No. 113 Standards.
  • Technical specification
    • Unique ref.captiveaire-010
    • Product familyHVAC
    • Product groupFans
    • TypeObject (single object)
    • Date of publishing2011-09-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States