Publish your products
Wall Canopy Exhaust Hood with Perforated Supply Plenum, ND-2 Series

Wall Canopy Exhaust Hood with Perforated Supply Plenum, ND-2 Series

3.7 out of 5 stars3.7(7 reviews)
ND-2 Series with PSP/ACPSP Accessory

UPDATE:

  • Added PSP light option
  • Added 78" wide models
  • Improved lineweights
  • Added Schedule Views


  • Exhaust Only Hood with Supply Plenum(s)
    CaptiveAire's Type I, exhaust-only, low CFM ventilation hood is ETL Listed for use over 450°F, 600°F and 700°F cooking surface temperatures. Front supply plenum provides up to 80% make-up air.
    Offering A Fully Integrated Package, Pre-Engineered For Optimum Performance

    ADVANTAGES
    • Superior Exhaust Flow Rates
    • ETL Listed: ETL Listed to Canadian safety standards, ETL Sanitation Listed and built in accordance with NFPA 96
    • Front Design
    • Stainless Steel Construction
    • Pre-wiring at Factory: Factory pre-wired lighting to illuminate the cooking surface
    • Clearance to Combustibles: Optional integral clearance to combustibles reduction system to meet NFPA 96 requirements
    • Face Mounted Controls: Optional ETL Listed light and fan control switches flush mounted and pre-wired through electrical chaseway
    • Capture & Containment: Exceptional capture and containment of cooking vapors. This is accomplished with the signature ND "triangle" on the front of the hood's capture area and the "C-shaped" design of the hood's capture area
    • Directs Make-Up Air Into Hood's Capture Area: A large percentage of the make-up air discharged from the front perforated supply plenum(PSP) is directed into the hood's capture area
    • Even Distribution of Make-Up Air Across Length of Hood: The perforated supply plenum(PSP) delivers the make-up air evenly along the length of the hood


    Avg. Cooking Surface Temperature (°F)/Cooking SurfacesConfigurationExhaust CFM/Ft.Suggested Supply CFM/Ft. via Front Supply Plenum450°F - Ovens, Steamers, Kettles, Open-Burner Ranges, Griddles, FryersSingle Wall Hood
    2 Wall Hoods Back-to-Back150
    300120
    240600°F - Gas Charbroilers, Electric Charbroilers, WoksSingle Wall Hood
    2 Wall Hoods Back-to-Back 200
    400160
    320700°F - Mesquite Grills, Charcoal Charbroilers, Gas Conveyor Charbroilers, Wood Burning Appliances Single Wall Hood
    2 Wall Hoods Back-to-Back 250
    500200
    400*Supply CFM/Ft. Consult factory representative if higher values are required


    OPTIONS
    • Utility Cabinet
    • Enclosure Panels: Constructed of stainless steel... mounting channel factory-welded to hood for field installation of panels over 11" high... under 11", factory-welded and integrally installed into hood front ends... sized to extend from hood top to ceiling, enclosing pipe and hanging parts
    • End Panels: Should be used to maximize hood performance and eliminate the effects of cross drafts in kitchen... units constructed of stainless steel and sized according to hood width and cooking equipment. Exposed edges hemmed for safety and rigidity
    • Separate Exhaust and/or Make-Up Air Fans
    • Fire Suppression System: UL 300 pre-piped fire suppression system...Custom designed to your cooking equipment line-up
    • Electrical Controls: ETL listed controls... Face mounted switches
    • Lighting:
      Recessed Incandescent
      Recessed Fluorescent
      Compact Fluorescent
      LED
      Recessed LED
      Halogen
    CERTIFICATIONS
      The ND-2 with PSP/ACPSP Accessory Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

      Models ND-2 with PSP/ACPSP Accessory are ETL Listed under file number 3054804-001 and complies with UL710, ULC710 and ULC-S646 Standards.
      Technical specification
      • Unique ref.captiveaire-032
      • Product familyHVAC
      • Product groupHood and Ventilation Equipment
      • TypeObject (single object)
      • Date of publishing2012-01-10
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Mechanical Ventilation
      • Uniclass 2015 CodeSs_65_40_33_51
      • Uniclass 2015 DescriptionMechanical supply ventilation systems
      • CSI MasterFormat 2014 Code23 00 00
      • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
      • OmniClass Number23-33 00 00
      • OmniClass TitleHVAC Specific Products and Equipment
      • CSI UniFormat II CodeD30
      • CSI UniFormat II TitleHVAC

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States