Publish your products
Heat & Condensate Exhaust Only Vent Hood, VHB Series

Heat & Condensate Exhaust Only Vent Hood, VHB Series

4.3 out of 5 stars4.3(6 reviews)
VHB Series

Heat & Condensate Exhaust Hood

The VHB Series is CaptiveAire's Premier Type II, Exhaust Only hood to be used over equipment not producing grease laden vapors. Type II hoods are used for condensation or heat removal applications.

ADVANTAGES
  • Superior Exhaust Flow Rates:
  • Construction: Single wall type hood fabricated of Type 304 stainless steel, #3 or #4 polish, on all exposed surfaces when used in condensate applications. Type 430 stainless steel, #3 or #4 polish available when used for heat applications. Pre-punched hanging angles on each end of hood. Additional set provided for hoods longer than 12'.
  • Condensate Applications: Integral 4-sided perimeter gutter and one drain standard for high-moisture exhaust.
  • Reduced Lead Times and Shipping Costs: Produced on a high volume assembly line at one of five manufacturing facilities to reduce lead times and shipping costs.
  • Optional REM Construction: Two options available when removable condensation baffles are required for heavy condensate applications. Designs available for one baffle or two baffle configuration to collect and drain condensation into gutter.
  • Optional Double Wall Construction: Double wall front used when switches are needed on the face of the hood and/or lights are desired. Mechanical baffle provides a built-in wiring chase for optimal positioning of electrical controls and outlets on the front face of the hood.
  • Optional Lights: Incandescent, LED and fluorescent lights are available.
  • Optional Make-Up Air: Up to 80% make-up air can be supplied through optional front and/or side plenums (PSP Accessory).
  • Optional Enclosure Panels: Constructed of stainless steel. Sized to extend from hood top to ceiling, enclosing pipe and hanging parts.

PERFORMANCE
ConfigurationLight Load Exhaust CFM/ftHeavy Load Exhaust CFM/ftWall & 1-piece island 100 150

CERTIFICATIONS
    The VHB Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

    Models VHB are ETL Listed under file number 3186625SAT-001 and complies with UL710, ULC710 and ULC-S646 Standards.
    Technical specification
    • Unique ref.captiveaire-042
    • Product familyHVAC
    • Product groupHood and Ventilation Equipment
    • TypeObject (single object)
    • Date of publishing2012-10-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States