Publish your products
Sloped Wall Canopy Exhaust Hood with Perforated Supply Plenum, SND-2 Series

Sloped Wall Canopy Exhaust Hood with Perforated Supply Plenum, SND-2 Series

3.3 out of 5 stars3.3(18 reviews)
SND-2 Series

CaptiveAires's Premier Sloped Canopy Hood
The SND-2 Series is a Type I, Sloped Wall Canopy Hood for use over 400°F and 600°F cooking surface temperatures. The Sloped Canopy is the ideal hood choice for low ceiling heights.

ADVANTAGES
  • Superior Exhaust Flow Rates
  • ETL Listed: ETL Listed for use over 400°F and 600°F cooking surface temperatures, which provides flexibility in designing kitchen ventilation systems. ETL Listed to US and Canadian safety standards, ETL Sanitation Listed and built in accordance with NFPA 96.
  • Capture and Containment: Insulated, double-wall rigid front has aerodynamic design that reduces radiant heat into kitchen, prevents condensation and provides exceptional capture and containment of cooking vapors. The signature "mechanical baffle" on the front of the hood's capture area is available on 18" Front Model only.
  • Convenient Design: Factory pre-wired lighting to illuminate the cooking surface is accessible from the bottom of the hood. Pre-punched hanging angles on each end of hood and additional set provided for hoods longer than 12'.
  • Construction: Polished stainless steel on the interior and exterior of the front enhance aesthetics. Fully welded and polished front corners. Fabricated from Type 430 stainless steel with option of Type 304 available. Sloped front for low ceiling applications.
  • Grease Extraction: All hoods come standard with stainless steel baffle filters and a deep grease trough which allows for easy cleaning. Grease drain system with removable 1/2 pint cup for easy cleaning.

PERFORMANCE
Avg. Cooking Surface Temperature (°F)ConfigurationMin. Exhaust CFM/ft400°F - Ovens, Steamers, Kettles, Open-Burner Ranges, Griddles, FryersSingle Wall Hood
2 Wall Hoods Back-to-Back228
456600°F - Gas Charbroilers, Electric Charbroilers Single Wall Hood
2 Wall Hoods Back-to-Back 294
588*Recommended Duct Sizing: Exhaust - Based on 1500 FPM


OPTIONS
  • Utility Cabinet Listed for integral side mount and fabricated of same material as hood. Cabinet can house listed fire suppression system and listed, pre-wired electrical controls.
  • Front Perforated Supply Plenum: Provides low velocity make-up air for the kitchen and is discharged in front of the hood. Perforated diffuser plates allow for even air distribution and supply riser includes a volume damper for easy balancing. Side Perforated Supply Plenums can be added to optimize the air flow if necessary.
  • Enclosure Panels: Constructed of stainless steel. Sized to extend from hood top to ceiling, enclosing pipe and hanging parts.
  • End Panels: Should be used to maximize hood performance and eliminate the effects of cross drafts in kitchen. units constructed of stainless steel and sized according to hood width and cooking equipment. Exposed edges hemmed for safety and rigidity.
  • Separate Exhaust and/or Make-Up Air Fans ETL Listed single exhaust fans and supply-air fans and curbs available.
  • Fire Suppression System: UL 300 fire suppression system.
  • Lighting: Recessed Incandescent, Recessed Fluorescent, Compact Fluorescent, Recessed LED, Halogen
  • Optional Self Cleaning Technology: The system cleans grease from the plenum and portion of the duct with the daily hot water spray cycle.
  • Optional CORE Protection: The CORE Fire Protection System is an automatic, pre-engineered fire suppression system which is ETL listed to UL Standard 300. The CORE Protection System is designed to provide primary coverage for ventilating equipment including hoods, ducts, plenum and filters.

CERTIFICATIONS
    The SND-2 Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

    Models SND-2 are ETL Listed under file number 3054804-001 and complies with UL710, ULC710 and ULC-S646 Standards.
    Technical specification
    • Unique ref.captiveaire-043
    • Product familyHVAC
    • Product groupHood and Ventilation Equipment
    • TypeObject (single object)
    • Date of publishing2012-10-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States