OMIKRON MINI BOLLARD_Bollard

Omikron mini is the new floodlight in the Omikron line designed for architectural graphic and accent lighting. The formal choices have been guided by the search for essential geometries and the attention to details. Omikron mini allows three different adjustments: the rotation of the fixing base (360°), the tilting of the body (+90° -45°) and the rotation of the optical unit by 355° for the orientation of the light blade. It's available in different versions: projector, pole-mounted for poles Ø 60 mm and with tige for wall or floor mounting.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details