Publish your products
Calendar Rug

Calendar Rug

2.5 out of 5 stars2.5(6 reviews)

This colorful, multifunctional rug is ideal for imaginative and cognitive play. Great for activities ranging from number and letter recognition to teaching days of the week and months of the year. Add the numbers kit of 1-31 plus 4 special days so that everyone can have a day to celebrate!

Technical specification
  • Unique ref.calendar_rug
  • Product familyCarpets
  • Product groupRectangle Carpets
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)0.31
  • Width (inches)100
  • Depth (inches)160
Related
  • Material mainNylon
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration
  • Uniclass 2015 CodePr_35_57_11_64
  • Uniclass 2015 DescriptionPile carpets
  • OmniClass Number23-15 17 17 15
  • OmniClass TitleIndoor Carpet Flooring

Similar products