Set your location and language to prioritise localised information. Continue
Carma I
Casala

Carma I

With its upholstered, flexible shell Carma is the lounge chair among chairs. Its innovative design makes Carma highly suitable as an exclusive visitors’ chair in lounges and diners, at health centres and hotels. Its subtle steel-wire frame renders Carma I an elegant radiance. Carma chairs are suitable for use as office chairs, boardroom chairs and visitor chairs, for example.
Technical specification
  • Unique ref.carma_i
  • Product familyFurniture
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2012-01-21
  • Edition number1
  • Height (mm)780
  • Width (mm)540
  • Depth (mm)530
Related
  • Material mainWood
  • Material secondaryUpholstery
  • Weight Net (Kg)6.3
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56