Publish your products
W9640 Task Lighting Wall Cabinet with Doors
W9640 Task Lighting Wall Cabinet with Doors
W9640 Task Lighting Wall Cabinet with Doors

    W9640 Task Lighting Wall Cabinet with Doors

    Case Systems wall cabinets are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our wall cabinets are pre-engineered to fit most applications. If you can’t find a solution for your project in our catalog, we’ll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation. Our standard offering includes:

    • General Storage
    • Corner Cabinets
    • Double Sided Cabinets
    • Angled Back Cabinets
    • Microwave Cabinets
    • Coat Racks
    • Wall Cabinets for Task Lighting Applications
    Specification
    • • R9600 apron required at 3.78” high

      • End panels extend 3.78” past bottom at finished end conditions only

      • Door extends 3.78” past bottom of cabinet

      • The nominal heights listed below are for the non-finished end box height. Finished end panel and door height extend 3.78” lower.

      • 12h not available in width greater than 18 / 16h not available in widths greater than 21

      • Shown with RH finished end

      HEIGHT

      12 | 16 | 18 | 24 | 27 | 30 | 32 | 36 | 42 | 48

      DEPTH

      12 | 14 | 16 | 18

      WIDTH

      24 | 27 | 30 | 33 | 36 | 39 | 42 | 45 | 48

    Technical specification
    • Unique ref.w9640-task-lighting-wall-cabinet-with-doors
    • Product familyCabinets
    • Product groupWall
    • TypeObject (single object)
    • Date of publishing2023-12-28
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit