Publish your products
Y8220 Three Student Locker - Standard Top
Y8220 Three Student Locker - Standard Top
Y8220 Three Student Locker - Standard Top

    Y8220 Three Student Locker - Standard Top

    Case Systems lockers are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our lockers are pre-engineered to fit most applications. If you can’t find a solution for your project in our catalog, we’ll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation. Our standard offering includes:

    • Wall Mount Lockers
    • Tall Lockers
    • A Variety of Hook Configurations
    Specification
    • • Includes Three HK800 ceiling mount double coat hook

      • Fixed upper shelf; nominal thickness 3/4

      • Radiused end Panels

      • Standard Top

      • Upper compartment inside height fixed at 10.42

      • Alternate hook options possible are numbers 0-8 (image 2)

      HEIGHT

      30 | 32 | 36 | 42 | 48 | 54 | 60

      DEPTH

      12 | 14 | 16

      WIDTH

      18 | 21 | 24 | 27 | 30 | 33 | 36 | 39 | 42 | 45 | 48

    Technical specification
    • Unique ref.y8220-three-student-locker-standard-top
    • Product familyCabinets
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2023-12-28
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit