Publish your products
CS Door Collection System

CS Door Collection System

The CS Door Collection System is used in conjunction with our Full Height or TopMount double or triple tracks to create an easy to operate bypass system. The doors are connected so that there is no need for floor tracks or guides through the opening.


Each pack includes extrusions, guides and fixing screws to allow one door to pick up the next. Available for double or triple door set-ups - simply choose your number of doors and carriage type (M6 or M8)

Specification
  • Features

    Each pack includes extrusions, guides and fixing screws to allow one door to pick up the next. Available for double or triple door set-ups - simply choose your number of doors and carriage type (M6 or M8).

    Technical Specifications

    • Pickup extrusion comes in 7'6" lengths and can be cut to the required door height.
    • Suitable for 1-3/8” or 1-3/4” (35 or 45mm) thick doors as standard. Contact us for information on non-standard thickness doors
    • You will also need to choose double or triple FH-CeilingMountTrack or CS TopMountTrack of the required length
Technical specification
  • Unique ref.cs-doorcollectionsystem
  • Product familyCaviTrack
  • Product groupBarn Door Tracks
  • TypeObject (single object)
  • Date of publishing2026-06-19
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit