Publish your products
CS WallMountTrack

CS WallMountTrack

5.0 out of 5 stars5.0(6 reviews)

The CS WallMountTrack is the perfect solution for a contemporary barn door system.

This system stands apart with its distinctive angled pelmet and minimalist design, offering a modern twist on traditional barn door systems.

The track is supplied with pre-drilled fixing holes for quick and easy installation. It also comes with a pre-finished clip-on aluminum fascia and end caps that neatly conceal the top of the door, track, and running gear.

The CS WallMountTrack can also be upgraded with the SofStop® soft-close feature, making it ideal for quiet environments like bedrooms, offices, and patient rooms.

Specification
  • Features

    • The CS WallMountTrack is a modern aesthetic barn door solution.
    • Fascia may be anodized or powder-coated. Standard finishes: Clear or Bronze Anodized. Inquire about custom colors.
    • Available as a single track set-up only, i.e. no double or triple track versions are available.
    • Track can be configured to suit Bi-Parting doors.

    Technical Details

    Fascia Finishes: Clear or Bronze Anodized Aluminum

    Track Finish: Milled Aluminum

    Suitable Door Thickness: 1-3/8” to 1-3/4” (35-45mm)

    Maximum Door Weight: 500 lb (240kg)

    Maximum Track Length: 24' (7.3m)

    Brush Seals Available: Yes

    Carriage Packs: M6 (200lb), M8 (500lb), SofStop, SofStop HD

Technical specification
  • Unique ref.cs-wallmounttrack
  • Product familyCaviTrack
  • Product groupBarn Door Tracks
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States