Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
cbrick/products/012f9f72-1556-4ce3-91e6-1e20d03a4013
Home
Categories
Construction Materials
Masonry
C-BRICK Ceramic Brick Panpee
CBRICK
Follow
C-BRICK Ceramic Brick Panpee
C-BRICK Ceramic Brick Panpee
Download
Technical specification
Technical specification
Unique ref.
C-BRICK_Ceramic_Brick_Panpee
Product family
Brick
Product group
Ceramic Brick
Type
Object (single object)
Date of publishing
2021-07-14
Edition number
1
Height (mm)
200
Width (mm)
350
Depth (mm)
75
Related
Related
Material main
Ceramics
Weight Net (Kg)
5.5
Classification
Classification
BIMobject Category
Construction Materials - Masonry
Region availability
Asia
Thailand
Similar products
CBRICK
C-BRICK Ceramic Brick 3-Roo
Download
CBRICK
C-BRICK Ceramic Brick 3-Roo-Klom
Download
CBRICK
C-BRICK Ceramic Brick 2-Roo
Download
Saint-Gobain Glass Mexico
Saint-Gobain Glass COOL-LITE in generic curtain wall
Download
Solomon Colors, Inc.
FM 1285 Garden Stone
Download
Keraben
Collection Romance colour Siena Wall Tiles
Download