Publish your products
Door hinges model 1131s

Door hinges model 1131s

3D concealed hinges: guaranteed by strict durability tests and tested for fire doors up to 120 minutes, 1131s is even more versatile due to the wide gap between its wings.
Specification
  • minimum door thickness 38 mm; load capacity up to 120kg
Technical specification
  • Unique ref.CEAM_hinges_model1131s
  • Product familyDoor hinges
  • Product groupDoor hinges 1131s
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)160
  • Width (mm)32
  • Depth (mm)29
Related
  • Material mainZinc
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Hardware
  • IFC classificationObject
  • UNSPSC nameDoors
  • UNSPSC code301715
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Belarus
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Gibraltar
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Greece
Iran
El Salvador
Eritrea
Papua New Guinea
Guernsey
Iraq
Greenland
Eswatini
Pitcairn Islands
Hungary
Israel
Grenada
Ethiopia
Samoa
Iceland
Japan
Guadeloupe
Gabon
Solomon Islands
Ireland
Jordan
Guatemala
Ghana
Timor-Leste
Isle of Man
Kazakhstan
Haiti
Guinea
Tokelau
Italy
Kuwait
Honduras
Guinea-Bissau
Tonga
Jersey
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Latvia
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Lithuania
Lebanon
Mexico
Liberia
Vanuatu
Malta
Macau
Montserrat
Libya
Wallis and Futuna
Moldova
Malaysia
Nicaragua
Madagascar
Monaco
Maldives
Panama
Malawi
Montenegro
Mongolia
Puerto Rico
Mali
Netherlands
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
North Macedonia
Nepal
Saint Lucia
Mauritius
Norway
North Korea
Saint Pierre and Miquelon
Mayotte
Poland
Oman
Saint Vincent and the Grenadines
Morocco
Portugal
Pakistan
Saint-Barthélemy
Mozambique
Romania
Palestine
Sint Maarten
Namibia
Russia
Philippines
The Bahamas
Niger
San Marino
Qatar
Trinidad and Tobago
Nigeria
Serbia
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Slovakia
Singapore
U.S. Virgin Islands
Reunion
Slovenia
South Korea
United States
Rwanda
Spain
Sri Lanka
Saint Helena
Svalbard and Jan Mayen
Syria
São Tomé and Príncipe
Sweden
Taiwan
Senegal
Ukraine
Tajikistan
Seychelles
United Kingdom
Thailand
Sierra Leone
Vatican City
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit