Publish your products
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
Vertigo Alterna - Wall cladding slate
    Cedral

    Vertigo Alterna - Wall cladding slate

    Whether avant-garde or traditional, Vertigo Alterna slate offers a new solution for cladding and roofing. Its small format fits perfectly into any space, like a protective second skin, creating continuity between roof and façade.

    The range of colours in the Vertigo Alterna range, combined with the different installation methods, offers a host of possibilities and total architectural freedom, for both new-build and renovation projects.

    Vertigo Alterna slate comes with a 15-year guarantee on product characteristics and colour.

    Vertigo Alterna is available in 4 colours: White, Light grey, Red tile, Dark Brown

    Specification
    • Vertigo Alterna slates can be used for both roofing and ventilated cladding.

      For roofing, Vertigo Alterna slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 40.13 "Fibre cement slate roofing". Vertigo Alterna slate is laid with a horizontal profile. Vertigo Alterna slate is laid in accordance with DTA 5.1/18-2564_ Version in force.

      For ventilated cladding, Vertigo Alterna slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée", excluding cassette installation. excluding cassette installation, which must be requested from the Technical Department.

    Technical specification
    • Unique ref.fac-vertigo-alterna
    • Product familyFacade
    • Product groupWall shingles
    • TypeObject (single object)
    • Date of publishing2026-06-18
    • Edition number1
    • Height (mm)600
    • Width (mm)300
    • Depth (mm)4
    Related
    • Material mainFibercement
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.62
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit