Publish your products
CELITE under countertop basin 390x300
Celite
Archived

CELITE under countertop basin 390x300

4.6 out of 5 stars4.6(5 reviews)
CELITE under countertop basin 390x300
Technical specification
  • Unique ref.1101190017300
  • Product familyCELITE
  • Product groupwashbasin
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)130
  • Width (mm)390
  • Depth (mm)300
Related
  • Material mainVitreous china
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)3.29
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit