Publish your products
BASIC over countertop basin 410x410
Celite

BASIC over countertop basin 410x410

5.0 out of 5 stars5.0(5 reviews)
BASIC over countertop basin 410x410 with deck for tap
Technical specification
  • Unique ref.1730670013300
  • Product familyBASIC
  • Product groupwashbasin
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)150
  • Width (mm)410
  • Depth (mm)410
Related
  • Material mainVitreous china
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)12.62
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

South America
Brazil