Publish your products
LIKE deck basin tap high spout
Celite

LIKE deck basin tap high spout

4.2 out of 5 stars4.2(5 reviews)
LIKE deck basin tap high spout
Technical specification
  • Unique ref.B5001CYCRB
  • Product familyLIKE
  • Product groupbasin tap
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)252
  • Width (mm)75
  • Depth (mm)105
Related
  • Material mainChrome
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)0.545
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018

Region availability

South America
Brazil