Unique ref.: | fac_cem_metro |
---|---|
Brand: | Cembrit |
Product family: | Facade |
Product group: | Cembrit Cover |
Width (mm): | 1192 |
Height (mm): | 3050 |
Date of publishing: | 2016-12-19 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | https://www.cembrit.com/facade/colourful/cembrit-cover/ |
---|---|
Installation instructions: | https://www.cembrit.com/downloads/installation-manuals/ |
COBie Product Data Sheet: | |
Product certification: | https://www.cembrit.com/downloads/english-dop/ |
Technical description: | https://www.cembrit.com/downloads/datasheets/ |
Instruction video: | https://youtu.be/4kxVYiJw130 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/cembrit/product/fac_cem_metro
Material main: | Fibercement |
---|---|
Material secondary: | |
Designed in: | Denmark |
Manufactured in: | Denmark |
BIMobject Category: | Walls - Cladding |
---|---|
IFC classification: | Covering |
UNSPSC name: | Wall finishing materials |
UNSPSC code: | 301615 |
Uniclass 1.4 Code: | L5 |
Uniclass 1.4 Description: | Coverings, claddings, linings |
Uniclass 2.0 Code: | SS-25-20-90-30 |
Uniclass 2.0 Description: | Fibre Cement Slate Cladding Systems |
BIMobject®