Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
cemedine/products/bceee659-7fdb-4271-9266-b8cac15ba661
Home
Categories
Construction Materials
Paint, Varnishes & Finishes
SR-047 充てん材 8060 シリコーンシーラント カートリッジ 330ml ホワイト
CEMEDINE [セメダイン]
Follow
SR-047 充てん材 8060 シリコーンシーラント カートリッジ 330ml ホワイト
This product is only available in Japan. Interior(walls and ceilings) finishing materials Decorative panels (kitchen panels, polyethylene panels) Amber
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
SR-047
Product family
内装仕上材(壁・天井)
Product group
化粧板(キッチンパネル・ポリ板)
Type
Object (single object)
Date of publishing
2021-01-27
Edition number
1
Links
Links
Product url
https://www.aunworks.jp/product/291519
Related
Related
Material main
Other
Classification
Classification
BIMobject Category
Construction Materials - Paint, Varnishes & Finishes
IFC classification
Material
UNSPSC name
Wall finishing materials
UNSPSC code
301615
Uniclass 2015 Code
Pr_20_31_02
Uniclass 2015 Description
Adhesives and bonding compounds
CSI MasterFormat 2014 Code
41 36 19.13
CSI MasterFormat 2014 Title
Adhesive Joining Equipment
OmniClass Number
23-13 23 15
OmniClass Title
Adhesives
CSI UniFormat II Code
C3010
CSI UniFormat II Title
Wall Finishes
Region availability
Asia
Japan
Similar products
Suvinil
Suvinil Protected Family
Download
Suvinil
Suvinil Smooth Effect
Download
FORMICA THAILAND ฟอร์ไมก้า
FORMICA® Surfacing Materials DecoMetal®
Download
San Marco
Marcopolo luxury
Download
Pfleiderer Deutschland
0.8 mm Duropal HPL
Download
Coral
Sol & Chuva Acrílico Total
Download