Publish your products
10" Flanged Appliance Adaptor

10" Flanged Appliance Adaptor

InnoFlue Flanged Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require a flange at the flue collar. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Integrated flange installs quickly and easily.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name10" Flanged Appliance AdaptorTrade nameInnoFlueGTIN0815010015698Part number250408600810TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross381 mm / 15 inchHeight155 mm / 6.1 inchDiameter flue pipe250 mm / 10 inchWidth381 mm / 15 inchNet weight1.213 kg / 2.7 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length381 mm / 15 inchPackaging / Trade height155 mm / 6.1 inchNumber per packaging1Gross weight1.213 kg / 2.7 lbsPackaging / Trade width381 mm / 15 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-flanged-appliance-adaptor
  • Product familyAppliance adaptors
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States