Publish your products
10" Horizontal Drain Tee

10" Horizontal Drain Tee

InnoFlue Horizontal Drain Tee ensures reliable condensate management while contributing to the optimal performance of your exhaust system. Drain Tee comes with integrated 30mm drain suitable for use with InnoFlue siphon. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Horizontal Drain Tee is engineered to facilitate the smooth and swift removal of condensate, preventing water buildup that could lead to corrosion and potential damage.

  • Integrated drain facilitates condensate management.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Integrates with any InnoFlue Siphon
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name10" Horizontal Drain TeeTrade nameInnoFlueGTIN0815010012697Part number250409602100TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross403.86 mm / 15.9 inchHeight271.78 mm / 10.7 inchDiameter flue pipe250 mm / 10 inchWidth307.34 mm / 12.1 inchNet weight1.35 kg / 3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length403.86 mm / 15.9 inchPackaging / Trade height271.78 mm / 10.7 inchNumber per packaging1Gross weight1.352 kg / 3 lbsPackaging / Trade width307.34 mm / 12.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-horizontal-drain-tee
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit