Publish your products
10" Test Port

10" Test Port

Quickly access flue gas with InnoFlue Test Port. Integrated analysis port allows for immediate testing of flue gas and condensates in the vent system. Install as close to the appliance as possible to assure accurate diagnostics and testing measurements. Evaluated to UL1738 and ULCS636, InnoFlue Test Ports are engineered with safe venting at the forefront while providing the same easy installation benefits as standard InnoFlue Vent lengths.

  • Integrated port allows quick access for combustion analysis and testing.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name10" Test PortTrade nameInnoFlueGTIN0815010012000Part number250408602170TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross405 mm / 15.9 inchHeight274 mm / 10.8 inchDiameter flue pipe250 mm / 10 inchWidth300 mm / 11.8 inchNet weight1.314 kg / 2.9 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length405 mm / 15.9 inchPackaging / Trade height274 mm / 10.8 inchNumber per packaging1Gross weight1.314 kg / 2.9 lbsPackaging / Trade width300 mm / 11.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-test-port
  • Product familyTest Ports
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States