Publish your products
10" x 36" Branch Tee w/4" Feeder

10" x 36" Branch Tee w/4" Feeder

Precisely configure a Cascade of Common Vent system with InnoFlue Branch Tees. Tested and approved by trusted OEM manufacturers, InnoFlue Branch tees effortlessly tether multiple appliances together into a singular manifold system. Available in a variety of diameter combinations, InnoFlue Branch Tees provide a versatile option designed for optimal large diameter venting. Straightforward installations is quick and easy without glues, primers, or solvents.

  • Approved for Cascade/Common Vent use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Available in a variety of diameter combinations.
Specification
  • SpecificationsGeneralProduct Name10" x 36" Branch Tee w/4" FeederTrade nameInnoFlueGTIN0810017294480Part number250409601870TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross1016 mm / 40 inchHeight436.88 mm / 17.2 inchDiameter flue pipe250 mm / 10 inchWidth273.05 mm / 10.7 inchNet weight3.17 kg / 7 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade width273.05 mm / 10.7 inchNumber per packaging1Packaging / Trade length1016 mm / 40 inchPackaging / Trade height436.88 mm / 17.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-x-36-branch-tee-w-4-feeder
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States