Publish your products
10" x 15 Elbow

10" x 15 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specification
  • SpecificationsGeneralProduct Name10" x 15 ElbowTrade nameInnoFlueGTIN0815010017418Part number250402601450TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross398.78 mm / 15.7 inchHeight271.78 mm / 10.7 inchDiameter flue pipe250 mm / 10 inchWidth298.45 mm / 11.7 inchNet weight1.38 kg / 3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length398.78 mm / 15.7 inchPackaging / Trade height271.78 mm / 10.7 inchNumber per packaging1Gross weight1.38 kg / 3 lbsPackaging / Trade width298.45 mm / 11.7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-x15elbow
  • Product familyElbows
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit