Publish your products
12" Termination Tee Long PPs Gray

12" Termination Tee Long PPs Gray

InnoFlue Termination Tees are an essential component in the InnoFlue termination portfolio. Designed to efficiently manage exhaust gases at the termination point, InnoFlue Termination Tees offer versatility in configuration without sacrificing performance. Rated to 230°F (110°C), elevate the functionality and adaptability of your exhaust system with a product that embodies reliability, durability, and ease of installation.

  • Improves Exhaust Flow at termination point.
  • Lightweight and durable
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name12" Termination Tee Long PPs GrayTrade nameInnoFlueGTIN0815010017036Part number250407703270TechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross1068 mm / 42 inchHeight315 mm / 12.4 inchDiameter flue pipe315 mm / 12 inchWidth572 mm / 22.5 inchNet weight6.22 kg / 13.7 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length1068 mm / 42 inchPackaging / Trade height315 mm / 12.4 inchNumber per packaging1Gross weight6.22 kg / 13.7 lbsPackaging / Trade width572 mm / 22.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.12-termination-tee-long-pps-gray
  • Product familyTerminations
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States