Publish your products
3" Chimney Cover PPs-UV Black

3" Chimney Cover PPs-UV Black

Engineered to safely termination exhaust runs with precision and durability, InnoFlue Chimney Covers are a cornerstone in Centrotherm's Termination portfolio. InnoFlue Chimney Covers provide shielding against rain, debris, and environmental elements while maintaining efficient exhaust operation. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Chimney Covers are a sleek conclusion to vertical runs terminating atop existing masonry chimneys.

  • Quickly mounts atop existing masonry construction.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name3'' Chimney Cover PPs-UV BlackAccessories in packageFastening material / Cover capsPart number250410103680GTIN0815010010198Trade nameInnoFlueTechnicalColorBlackFlashingMaterialPPFlashing materialPPDimensionsLength gross400 mm / 15.7 inchWidth400 mm / 15.7 inchNet weight1.101 kg / 2.4 lbsHeight overroof255 mm / 10 inchHeight253 mm / 10 inchDiameter flue pipe80 mm / 3 inchLogisticalIntrastat3917210000Base unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height253 mm / 10 inchNumber per packaging1Gross weight1.101 kg / 2.4 lbsPackaging / Trade width400 mm / 15.7 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-chimneycoverpps-uvblack
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit