Publish your products
3" to 2" Eccentric Reducer with stop

3" to 2" Eccentric Reducer with stop

InnoFlue Eccentric Reducers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a smallerr diameter while navigating any obstacle with eccentric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Eccentric Reducers optimize the vent layout for maximum efficiency. Eccentric Redicers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name3" to 2" Eccentric Reducer with stopPart number250408104820GTIN0815010012376DimensionsLength gross137 mm / 5.4 inchHeight88 mm / 3.5 inchWidth88 mm / 3.5 inchNet weight0.072 kg / 0.2 lbsLogisticalIntrastat3917400090Gross weight0.072 kg / 0.2 lbsPackaging / Trade width88 mm / 3.5 inchBase unit packagingUnpackedPackaging / Trade length137 mm / 5.4 inchPackaging / Trade height88 mm / 3.5 inch

Technical specification
  • Unique ref.3-to-2-eccentric-reducer-with-stop
  • Product familyIncreasers / Reducers
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States