Publish your products
4" Low Profile Wall Termination

4" Low Profile Wall Termination

InnoFlue Low Profile Termination Kits are a simple and aesthetically pleasing conclusion to a horizontal exhaust run. Evaluated to UL1738 and ULCS636, InnoFlue Low Profile Terminations add style while containing all components to terminate the vent system. Black terminations provide a sleek look and install quickly.

  • Pleasing, low-profile aesthetic.
  • Sleek black polypropylene exterior.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name4" Low Profile Wall TerminationAccessories in packageInner plate / Outer plate / Bird protectionPart number250407203200GTIN0815010017791Trade nameInnoFlueTechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross413 mm / 16.3 inchHeight100 mm / 3.9 inchDiameter air inlet pipe110 mmWidth235 mm / 9.3 inchNet weight0.934 kg / 2.1 lbsDiameter flue pipe110 mm / 4 inchLogisticalIntrastat3925900000Base unit packagingUnpackedPackaging / Trade length413 mm / 16.3 inchPackaging / Trade height100 mm / 3.9 inchNumber per packaging1Gross weight0.934 kg / 2.1 lbsPackaging / Trade width235 mm / 9.3 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.4-lowprofilewalltermination
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States