Publish your products
5" Support Clamp With 3/8" Nut

5" Support Clamp With 3/8" Nut

InnoFlue Support Clamps provide a sleek, user-friendly option to support the exhaust system. The engineered metal clamp is designed to withstand & support the vent system while installing quickly and easily. The metal interior is coated with a rubber exterior to prevent any scratching of the venting components. InnoFlue Support Clamps can be used as vertical or horizontal support. Space 78" in vertical and 39" in horizontal installations. Integrated installation system uses 3/8th" threaded rod.

  • Accepts standard 3/8th" threaded rod.
  • Metal interior and rubber exterior support and protect pipe.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name5" Support Clamp With 3/8" NutPart number250410304510GTIN0815010016169TechnicalMaterialStainless steelDimensionsLength gross177.8 mm / 7 inchHeight27 mm / 1.1 inchDiameter flue pipe125 mm / 5 inchWidth143 mm / 5.6 inchNet weight0.151 kg / 0.3 lbsLogisticalIntrastat7326908630Gross weight0.151 kg / 0.3 lbsPackaging / Trade width143 mm / 5.6 inchBase unit packagingUnpackedPackaging / Trade length177.8 mm / 7 inchPackaging / Trade height27 mm / 1.1 inchPerformanceTemperature resistance (max.)120 °C

Technical specification
  • Unique ref.5-support-clamp-with-3-8-nut
  • Product familyAccessories
  • Product groupConcentric
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States