Publish your products
6" Horizontal Drain Tee

6" Horizontal Drain Tee

InnoFlue Horizontal Drain Tee ensures reliable condensate management while contributing to the optimal performance of your exhaust system. Drain Tee comes with integrated 30mm drain suitable for use with InnoFlue siphon. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Horizontal Drain Tee is engineered to facilitate the smooth and swift removal of condensate, preventing water buildup that could lead to corrosion and potential damage.

  • Integrated drain facilitates condensate management.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Integrates with any InnoFlue Siphon
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name6" Horizontal Drain TeeTrade nameInnoFlueGTIN0815010011072Part number250409402080TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross405 mm / 15.9 inchHeight183 mm / 7.2 inchDiameter flue pipe160 mm / 6 inchWidth214 mm / 8.4 inchNet weight0.647 kg / 1.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length405 mm / 15.9 inchPackaging / Trade height183 mm / 7.2 inchNumber per packaging1Gross weight0.647 kg / 1.4 lbsPackaging / Trade width214 mm / 8.4 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.6-horizontal-drain-tee
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States