Publish your products
6" x 120" Vent Length

6" x 120" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, InnoFlue vent lengths are the central component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Specification
  • SpecificationsGeneralProduct Name6" x 120" Vent LengthTrade nameInnoFlueGTIN0815010017265Part number250400402530TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross184.15 mm / 7.2 inchHeight3162.3 mm / 124.5 inchWidth184.15 mm / 7.2 inchDiameter flue pipe160 mm / 6 inchLogisticalBase unit packagingUnpackedPackaging / Trade width184.15 mm / 7.2 inchPackaging / Trade length184.15 mm / 7.2 inchPackaging / Trade height3162.3 mm / 124.5 inchPerformanceTemperature resistance (max.)120 °C / 248 °FBack to overview

Technical specification
  • Unique ref.6-x-120-vent-length
  • Product familyVent Lengths
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit